IESNA:LM-63-2002
[TEST]P821227
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D3-735-24VDC-RW-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND RECTANGULAR DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3793
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 46
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
103 108.7 114.4 121.9 129.5 138.9 148.4 159.7 172 185.2
201.3 219.3 243.8 271.3 304.3 345.9 395.1 455.6 529.3 618.1
717.4 819.4 921.5 1023.6 1129.4 1238.1 1345.9 1436.6 1514.1 1539.6
1499 1352.5 1122.8 829.8 513.2 204.2 50.1 44.4 35.9 27.4
19.8 14.2 9.5 5.7 2.8 1.9 0.9 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
103 108.7 114.4 121 129.5 138.9 148.4 158.8 171.1 184.3
200.4 219.3 243.8 270.3 303.4 344 394.1 457.5 533.1 620
714.5 810.9 911.1 1018.9 1133.2 1247.6 1352.5 1443.2 1501.8 1523.6
1471.6 1325.1 1098.3 812.8 504.7 201.3 49.1 44.4 35.9 26.5
19.8 13.2 8.5 5.7 2.8 1.9 0.9 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
103 108.7 114.4 121.9 129.5 138.9 148.4 159.7 172 186.2
201.3 220.2 245.7 273.1 306.2 344 396 454.6 529.3 615.3
710.7 811.9 910.2 1017 1126.6 1241 1342.1 1407.3 1443.2 1424.3
1335.5 1177.7 968.8 721.1 453.7 186.2 48.2 43.5 35 26.5
18.9 13.2 8.5 5.7 2.8 1.9 0.9 0.9 0.9 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
103 107.7 114.4 121 129.5 138 148.4 159.7 172 186.2
202.3 221.2 246.7 274.1 306.2 346.9 395.1 454.6 528.3 613.4
707.9 810.9 919.6 1025.5 1142.7 1242.9 1312.8 1361 1363.8 1301.5
1181.4 1013.2 815.7 597.3 373.3 150.3 45.4 40.6 33.1 24.6
18 13.2 8.5 5.7 3.8 1.9 1.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0 0 0 0.9 0
0 0 0 0 0 0 0 0 0 0
0 0.9 0
103 107.7 113.4 121 129.5 138.9 149.3 160.7 173.9 189
206 224.9 251.4 278.8 311.9 353.5 403.6 465 537.8 623.8
727.8 838.3 958.4 1082.2 1201.3 1280.7 1333.6 1363.8 1330.8 1236.2
1097.3 931 741 536.8 330.8 131.4 40.6 36.9 29.3 22.7
16.1 11.3 7.6 4.7 2.8 1.9 1.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0
0.9 0 0 0.9 0.9 0 0 0 0 0
0 0 0
103 107.7 112.5 120 128.5 138 149.3 161.6 175.8 191.9
210.8 232.5 259.9 290.2 328 374.3 429.1 494.3 571.8 667.3
781.6 896.9 1042.5 1182.4 1301.5 1354.4 1402.6 1413.9 1354.4 1244.8
1103 939.5 745.7 535.9 329.9 124.8 35 31.2 25.5 18.9
14.2 9.5 6.6 3.8 2.8 1.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0 0 0 0.9 0.9 0.9
0 0 0 0 0 0 0 0 0 0
0 0.9 0
103 106.8 111.5 119.1 127.6 137 149.3 162.6 178.6 196.6
216.4 241 271.3 306.2 348.8 402.6 465 536.8 630.4 742.9
869.5 1014.1 1189.9 1348.7 1422.4 1473.5 1572.7 1563.3 1495.2 1381.8
1220.2 1032.1 816.6 589.8 362 117.2 28.4 25.5 19.8 15.1
11.3 7.6 4.7 2.8 1.9 0.9 0.9 0 0 0
0 0 0 0 0 0 0 0 0.9 0
0 0 0 0 0 0 0 0 0 0
0 0 0
103 105.9 110.6 118.1 126.6 137 148.4 163.5 180.5 198.5
221.2 249.5 282.6 324.2 373.3 436.7 504.7 583.2 711.7 833.6
963.1 1172.9 1396 1522.6 1591.6 1670.1 1761.8 1743.8 1654.9 1524.5
1351.6 1135.1 897.9 652.2 408.3 146.5 20.8 18.9 15.1 11.3
8.5 5.7 3.8 1.9 0.9 0.9 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
103 104.9 109.6 116.3 125.7 136.1 148.4 163.5 181.5 201.3
224 256.1 292 336.5 394.1 458.4 530.2 629.5 765.6 896.9
1071.8 1338.3 1530.2 1637 1697.5 1816.6 1873.3 1843 1756.1 1606.7
1417.7 1189.9 940.4 693.7 446.1 149.3 13.2 12.3 9.5 7.6
4.7 3.8 1.9 0.9 0.9 0.9 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
103 104.9 109.6 116.3 124.8 134.2 147.4 162.6 179.6 200.4
224 255.2 292 336.5 395.1 460.3 535 635.1 784.5 911.1
1073.7 1372.4 1551 1635.1 1689 1828.9 1884.6 1835.5 1752.3 1613.4
1410.2 1187.1 949.9 713.6 472.6 176.7 10.4 9.5 7.6 5.7
3.8 2.8 1.9 0.9 0.9 0.9 0.9 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
103 104.9 108.7 115.3 123.8 134.2 146.5 162.6 179.6 200.4
224.9 256.1 293.9 338.4 397.9 465 540.6 638 790.1 926.2
1079.4 1376.1 1548.1 1615.3 1669.1 1806.2 1867.6 1808.1 1720.2 1574.6
1379.9 1166.3 938.5 706 455.6 175.8 5.7 4.7 3.8 2.8
1.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
103 104 107.7 114.4 122.9 133.3 145.6 160.7 177.7 198.5
222.1 254.2 291.1 335.5 394.1 460.3 535.9 630.4 776.9 911.1
1061.4 1352.5 1525.5 1582.2 1628.5 1758.9 1824.1 1768.4 1687.1 1544.4
1356.3 1148.4 921.5 685.2 449.9 162.6 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0 0 0 0.9 0
0 0 0 0 0 0 0 0 0 0
0 0 0
103 104 107.7 114.4 122.9 132.3 145.6 160.7 177.7 198.5
220.2 251.4 288.3 331.7 389.4 453.7 528.3 622.9 766.5 897.9
1044.4 1334.5 1488.6 1544.4 1578.4 1705 1771.2 1721.1 1641.7 1498.1
1321.3 1106.8 891.3 659.7 443.3 168.2 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0 0.9 0.9
0.9 0 0 0 0 0 0 0 0 0
0 0 0
103 104 106.8 113.4 121 130.4 141.8 155.9 173 191.9
213.6 242.9 276 316.6 370.5 428.2 495.3 585 706 809
950.8 1172.9 1277.8 1299.6 1264.6 1266.5 1286.3 1260.8 1202.2 1101.1
972.6 815.7 642.7 475.4 305.3 111.5 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
103 103 106.8 112.5 119.1 127.6 138.9 151.2 167.3 184.3
204.2 226.8 258 292 336.5 386.6 440.4 504.7 600.2 689
760.8 891.3 976.3 951.8 869.5 773.1 727.8 716.4 676.7 620
546.3 454.6 356.3 255.2 155 44.4 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
103 103 105.9 110.6 117.2 125.7 135.2 146.5 160.7 175.8
191.9 211.7 235.3 265.6 299.6 340.3 384.7 431 491.5 551
599.2 651.2 672.9 658.8 578.4 483.9 435.7 429.1 407.4 374.3
329.9 276 213.6 152.2 90.7 24.6 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
103 103 104.9 109.6 115.3 122.9 131.4 141.8 154.1 166.3
180.5 196.6 215.5 237.2 265.6 296.8 330.8 367.7 405.5 443.3
484.9 500 517.9 495.3 447.1 373.3 309.1 307.2 295.8 271.3
239.1 198.5 155 107.7 59.5 10.4 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0 0 0 0.9 0.9
0.9 0 0 0 0 0 0 0 0 0
0 0 0
103 102.1 104.9 108.7 114.4 121 128.5 138 148.4 158.8
170.1 184.3 200.4 218.3 239.1 266.5 292 321.3 351.6 381.8
409.2 420.6 415.9 388.5 335.5 252.4 180.5 183.4 179.6 166.3
147.4 124.8 97.3 67.1 35.9 4.7 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
103 102.1 104 107.7 112.5 119.1 125.7 134.2 143.7 153.1
164.5 176.7 191.9 207.9 225.9 249.5 273.1 299.6 327 353.5
375.2 379.9 361 310 230.6 129.5 52.9 52 52 49.1
43.5 35.9 27.4 18 8.5 0.9 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
103 101.1 104 107.7 111.5 117.2 123.8 132.3 140.8 150.3
160.7 172 187.1 203.2 221.2 243.8 266.5 293 322.3 351.6
376.2 379.9 359.2 306.2 214.5 96.4 3.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
103 101.1 103 106.8 111.5 117.2 122.9 131.4 139.9 148.4
157.8 170.1 184.3 200.4 218.3 239.1 266.5 294.9 327 362
391.3 397 378.1 330.8 236.3 113.4 3.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
103 101.1 103 106.8 111.5 117.2 122.9 131.4 139.9 148.4
158.8 171.1 185.2 199.4 219.3 239.1 266.5 294.9 327 362
396 403.6 383.7 328.9 235.3 105.9 1.9 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
